Knob Weights
Individual E1, E2, F1, F2 and M1 OIML class weights. The special steel knob weights are highly polished, corrosion-resistant and available from 1 g to 50 kg. They are non-magnetisable and have a density of 8.0 g/cm3. Packaged in a plastic case (up to 20 g) or a wooden case (from 50 g) the knob weights are comfortably to store.
Leaf Weights
Individual F1 OIML class weights, made of aluminimum or nickel silver. The aluminum leaf weights are available from 1 mg to 5 mg and have a density of 2.7 g/cm3. The nickel silver leaf weights can be ordered from 10 mg to 500 mg and feature a density of 8.7 g/cm3. Packaged in a plastic case the leaf weights are comfortably to store.