Centrifugal Ultrafiltration Devices

Centrifugal ultrafiltration devices for concentration and buffer exchange /...

Centrifugal ultrafiltration devices for concentration and buffer exchange / desalting of proteins, DNA, viruses and other biological samples. Sartorius Stedim Biotech offers a choice of thirteen different centrifugal ultrafiltration devices covering sample volumes from 100 µl up to 100 ml with MWCOs from 3 kDa to over 1000 kDa for fast and safe sample processing. Choose between vertical and horizontal membrane...

Static Concentrators

Static concentrators for fast and economic concentration of body liquids like...

Static concentrators for fast and economic concentration of body liquids like urine and cerebrospinal fluid prior to analysis by electrophoresis or immunoelectrophoresis (e.g. Bence Jones proteins in urine). An absorbent pulls solvent and salts through the ultrafiltration membrane, concentrating the sample. With no need for additional equipment, static concentrators are the most economic and user friendly concentration...

Pressure Driven Ultrafiltration Devices

Pressure driven ultrafiltration devices for concentration and buffer exchange /...

Pressure driven ultrafiltration devices for concentration and buffer exchange / desalting of proteins, DNA, viruses and other biological samples. Sartorius Stedim Biotech offers a line of pressure driven ultrafiltration devices covering sample volumes from 10 ml up to 250 ml, for fast, safe and mild sample concentration. These devices are operated alternatively by centrifugation, pressure filtration or a combination of...

Ultrafilter Membrane Discs

Ultrafiltration membrane discs for sample concentration in e.g. stirred cells,...

Ultrafiltration membrane discs for sample concentration in e.g. stirred cells, available in 3 different materials: Polyethersulfone (PES) with high flux, no hydrophobic or hydrophilic interactions and low fouling characteristics, cellulosetriacetate (CTA) for high hydrophilicity and high ultrafiltrate recovery and Hydrosart® regenerated cellulose for extremely low protein binding and extended chemical resistance. Our...

Tangential | Crossflow Concentrators

Disposable and reusable tangential | crossflow cassettes for concentration,...

Disposable and reusable tangential | crossflow cassettes for concentration, diafiltration and buffer exchange of biological samples and nanoparticles from 0.1 – 5 l with MWCOs from 3 kDa to 1,000 kDa. Available with PES and Hydrosart® ultrafiltration membranes, Vivaflow 50 and 200 are the only dedicated laboratory crossflow cassettes in the market. Our tangential | crossflow concentrators are simple to set up and can...