Basic OEM-Weigh Cells

Basic OEM-weigh cells feature an EMK or DMS System. The Basic series provides the...

Basic OEM-weigh cells feature an EMK or DMS System. The Basic series provides the essential weighing technologie components for the integration into your system. The advantages of the simple adaption and compact overall volume allow for cost-efficient and precise weighing. The basic weigh cells consist of two parts: the electromagnetic force compensation weighing system with a protective aluminium housing and the...

Explosion Protected IP44 OEM-Weigh Cells with CE

Explosion protected IP44 OEM-weigh cells for use in hazardous areas. The devices...

Explosion protected IP44 OEM-weigh cells for use in hazardous areas. The devices are suited for Zone 1 and 2 with gasses of group IIC and temperature class T4 as well as for Zone 21 and 22 for dust atmospheres (Tmax ="" 275 °F). The explosion protected IP44 OEM-weigh cells feature an automatic weighing system in a stainless steel IP44 housing with force compensation technology and a load receptor with overload...

High Precision OEM-Weigh Cells

High precision OEM-weigh cells with a resolution and a repeatability of up to...

High precision OEM-weigh cells with a resolution and a repeatability of up to 0.001 mg respectively ± 0.002 mg. All devices feature an automatic weighing system with force compensation technology and a load receptor with overload protection. The high precision OEM-weigh cells consist of two components. This allows for fast warm-up by separation of weighing system and electronics. Some models are specially designed for...

High Resolution OEM-Weigh Cell

High resolution OEM-weigh cell with a resolution / readability of up to 0.001 mg....

High resolution OEM-weigh cell with a resolution / readability of up to 0.001 mg. The device features an automatic weighing system, based on electromagnetic force compensation technology and a load receptor with overload protection. Furthermore, calibration weights are integrated. The high resolution OEM-weigh cell consists of two components. This allows for fast warm-up due to the separation of weighing system and...

Profi Line IP44 OEM-Weigh Cells with CE

Profi Line IP44 OEM-weigh cells with resolutions and capacities of up to 0.1 mg...

Profi Line IP44 OEM-weigh cells with resolutions and capacities of up to 0.1 mg respectively 8,200 g. All devices feature an automatic weighing system in a stainless steel IP44 housing with force compensation technology and a load receptor with overload protection. The Profi Line IP44 OEM-weigh cells consist of two components. This allows for fast warm-up by separation of weighing system and electronics. The RS232...