Moisture Meter LMA200
Moisture meter LMA200 for the moisture analysis in liquid and pasty samples with a moisture content ranging from approx. 8 to 100 %. The humidity meter uses microwave drying which produces results up to 300 x faster than a drying oven for samples with high moisture content. A built-in analytical weighing system inside the moisture meter LMA200 measures the weight loss of a sample and determines the end point at which...
Moisture Meter MA
Moisture meter MA family for moisture analysis in daily routine laboratory applications in research and development as well as quality and process control. Sartorius offers a broad range of moisture meters, from the user friendly basic model to our high end moisture analyser with the highest possible measuring accuracy a thermogravimetric moisture meter can currently offer. With the accuracy of an analytical balance,...
Application database
View our Application database for moisture determination, to benefit from our experience.