Moisture Meter LMA200

Moisture meter LMA200 for the moisture analysis in liquid and pasty samples with a...

Moisture meter LMA200 for the moisture analysis in liquid and pasty samples with a moisture content ranging from approx. 8 to 100 %. The humidity meter uses microwave drying which produces results up to 300 x faster than a drying oven for samples with high moisture content. A built-in analytical weighing system inside the moisture meter LMA200 measures the weight loss of a sample and determines the end point at which...

Moisture Meter MA

Moisture meter MA family for moisture analysis in daily routine laboratory...

Moisture meter MA family for moisture analysis in daily routine laboratory applications in research and development as well as quality and process control. Sartorius offers a broad range of moisture meters, from the user friendly basic model to our high end moisture analyser with the highest possible measuring accuracy a thermogravimetric moisture meter can currently offer. With the accuracy of an analytical balance,...

Mark 3 Moisture Analyser

The principle of operation of the Mark 3 Moisture Analysers is loss on drying. The...

The principle of operation of the Mark 3 Moisture Analysers is loss on drying. The instrument finalises on a programmed rate of weight change compared to the actual initial weight of the sample over a programmed window of time. They feature a built-in temperature and weight calibration function to ensure advanced moisture analysis.