Microbial Enumeration

Products for the microbial enumeration or in general the microbiological analysis....

Products for the microbial enumeration or in general the microbiological analysis. Choose between filtration systems, sterile and non-sterile membrane filters and various culture media, such as nutrient pad sets, agar media, absorbent pads or petri dishes. Sartorius Stedim Biotech covers the whole range of microbial enumeration products.

Sterility Testing

Peristaltic pump and single-use sterility test units optimised for various sample ...

Peristaltic pump and single-use sterility test units optimised for various sample formats such as open and closed containers, pre-filled syringes, powders or medical devices. Choose between microbiology products like peristaltic pumps for sample and media transfer, completely closed systems for the sterility testing of pharmaceutical products or reusable sterility test systems for the sterility testing of injection and...

Air Monitoring Equipment

Air monitoring equipment is used for air sampling applications, such as the detect...

Air monitoring equipment is used for air sampling applications, such as the detection of air-borne organisms, virus collections or background monitoring. One may choose between air scanners with gelatine membrane filters, an isokinetic sampling feature or portable air samplers that can use the membrane filter method or the impaction method. Gelatine filters and BACTair™ culture medium plates are available separately...