Chromatography Spin Columns

Chromatography spin columns in 0.5 ml and 20 ml volume capacity and 4 to 80 mg binding capacity for protein, DNA and virus purification applications as well as fast and easy fractionation. Available with ion exchange ligands, the spin columns are ready-to-use and cannot run dry by their design. For many protein purification applications, they can replace time-consuming column chromatography. They are based on membrane adsorber technology as their chromatography matrix.