Gold & Carat Balances
Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between...
Analytical Balances
Sartorius analytical balances are lab weighing instruments that feature the highest accuracy for analytical weighing processes: their readouts have at least four decimal places. The balances are equipped with a draft shield chamber to eliminate interfering ambient effects. Sartorius analytical balances excel in delivering repeatable weighing results and ultra-fast response. Their world's first monolithic weigh cell...
Balances for Pharmacies
Verified pharmacist's balances for formulating medicines or formula weighing. Sartorius formulation and analytical balances meet the legal requirements and have been verified as legal for trade right at the factory. These balances enable fast and precise dispensing, the No. 1 requirements for preparing alternative medicines and completing formula weighing steps. Verified analytical balances feature built-in motorised...
Precision Balances
Sartorius precision balances are lab weighing instruments for daily routine lab tasks in which fast and reliable workflows are an absolute must. Their ease of operation is a primary requirement. As a result, these precision balances are especially suitable for schools and vocational education. Their rugged design, exceptionally fast response and practical features simplify use in the lab.
Pipette Calibration Balances
Fast, user-friendly and portable Sartorius lab balances are ideal for on-site pipette calibration. They provide the best features for accurate gravimetric testing of any pipette size - without a conventional draft shield to get in the way. They help ensure the integrity of your data by enabling you to perform regular pipette tests and calibration, the basic steps for monitoring the accuracy of single-channel and...