Lab Water Pre-Treatment

Lab water pre-treatment systems for the production of highly deionised and...

Lab water pre-treatment systems for the production of highly deionised and softened water, free of magnesium and calcium. arium® 615DI cartridges contain highly effective ion exchange resins to remove cations and anions from the water by exchanging H+ and OH–.The lab water pre-treatment systems can be readily regenerated with sodium chlorine brine.

Type III Pure Water Systems

arium® advance RO type III pure water systems for general laboratory applications....

arium® advance RO type III pure water systems for general laboratory applications. The efficient RO-membranes reduce water wastage and provide excellent product water quality. The compact arium® advance RO type III pure water system is the ideal choice for daily laboratory applications. For applications with high water consumption the arium® 613L reverse osmosis (RO) system is the product of choice.

Lab Water System Consumables

Consumables for lab water systems. From pre-treatment cartridges over polishing...

Consumables for lab water systems. From pre-treatment cartridges over polishing packs and RO-membranes to upgrade kits you find everything necessary for your daily work with arium® lab water systems.

ASTM Type I Ultra Pure Water Systems

arium® pro ASTM Type I ultra pure water systems for the production of...

arium® pro ASTM Type I ultra pure water systems for the production of reagent-grade water needed for critical applications as well as routine analyses. Typical applications are the production of ultrapure water for cell culture or chromatographic applications. The ASTM type I ultra pure water systems are available in five different versions and can be ordered as wall-mounted, bench-top or built-in system. arium® pro...

Pure | Ultrapure Water Twin Systems

arium® comfort I and comfort II pure | ultrapure water twin systems are combined...

arium® comfort I and comfort II pure | ultrapure water twin systems are combined units for producing ASTM Type I ultrapure water and either Type III or Type II pure water. The systems feature the latest reverse osmosis (comfort I) and EDI technology (comfort II) with unique deionisation cartridges to produce pure and ultrapure water of highest quality. The pure | ultrapure water twin systems deliver consistently...

Type II Pure Water Systems

arium® advance EDI type II pure water systems for general laboratory applications....

arium® advance EDI type II pure water systems for general laboratory applications. With the combination of reverse osmosis, softening and electrochemical desalting, the arium® advance EDI type II pure water system guarantees constant water quality. The device is available as benchtop or wall-mounted system.

Lab Water System Accessories

Lab water system accessories. Dispense guns, water storage tanks, water guards,...

Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the arium® lab water system.