Minisart GF
Minisart GF syringe filter units for the clarification of relatively dirty solutions and for pre-filtration. Minisart GF contains a glass fibre filter with a retention efficiency of 98 % for 1.2 µm spherical particles. These syringe filters allow for rapid small volume filtration with maximum user convenience.
Glass Microfibre Filters without Binder
Glass microfibre filters without binder for clarification of buffer, reagent and protein solutions, air monitoring, as well as gravimetric and wastewater analysis. They can also be used as a prefilter. The glass microfibre filters without binder are made of 100 % borosilicate, are highly pure and extremely white. They continue to perform over long periods unlike cellulose filters whose rate of filtration drops off...
Glass Microfibre Thimbles
High-purity glass microfiber thimbles, grade 40, made of 100 % borosilicate glass fibers, binder-free. The extraction thimbles are biologically inert, do not swell and are pH-stable. Furthermore, they have a temperature resistance up to 500°C and have a high chemical stability. They are especially suited for critical applications such as the separation of particulate dust or aerosols from gas or other airstreams and...
Glass Microfibre Filters with Binder
Glass microfibre filters with binder for air and gas monitoring, emission testing and smoke measurement. They can also be used as prefilter. The glass microfibre filters with binder are produced with synthetic binders to make them chemicaly and mechanicaly resistant and either hydrophobic or hydrophilic.
Quartz Microfibre Thimbles
Quartz microfibre extraction thimbles, especially suited for emission monitoring. The extraction thimbles are manufactured free of glass fibres and binding agents and are thermally stable up to 900 °C. The inner diameter, outer length, round bottom and wall thickness are defined according to the norm DIN 12449. The quartz microfibre extraction thimbles are filters of highest purity.