Membrane Filters
The Sartorius membrane filters product line includes a wide selection of membrane materials for the microfiltration with pore sizes from 0.1 µm to 8 µm and for the ultrafiltration with molecular weight cut offs from 300,000 to 1,000 Dalton. Typical applications for membrane filters are cell retention, particle collection, clarification and sterile filtration of aqueous solutions, particulate analysis, microbiological...
Filter Papers
Broad range of filter papers. You can choose from quantitative, qualitative, qualitative-technical filter papers, blotting and chromatography filter papers and many other paper grades for special applications. Our filter papers are depth filters and typical applications are particle retention in gases or aqueous solutions.
Pressure Driven Filters
Pressure driven sterilising grade filters and bioburden reduction filters. Choose between filters for applications such as sterile filtration of tissue culture solutions, pressure driven sterilising grade filters with celulose acetate (CA) membranes with ultra low adsorption capabilities or pressure driven filters that are suitable for bioburden and defined particle reduction to protect sterilising grade filters.
...Syringe Filters
Reliable removal of microorganisms and particles from liquids, air and gasses with Minisart® syringe filters. Typical applications are clarification, sterile filtration, sample preparation, sterile venting and medical applications. The syringe filters are available in many different pore sizes and with several hydrophilic or hydrophobic membrane materials.
Extraction Thimbles
Extraction thimbles for routine and critical extractions as well as emission monitoring. Typical applications are fat extractions, extraction of lipids or the separation of minutest particulate matter from dust, aerosols, gas or air streams. The extraction thimbles are manufactured from cotton linters with a high alpha-cellulose content, 100 % borosilicate glass or quartz microfiber. Their thermal stability ranges from...
Glass Fibre | Quartz Filters
Glass fibre | quartz filters for clarification, pre-filtration, air and gas monitoring and gravimetric analysis. Minisart GF syringe filters contain a glass fibre filter with a retention efficiency of 98 %. The glass microfibre thimbles are specially suited for critical extractions whereas quartz microfibre thimbles are the right choice for emission monitoring. Glass microfibre filters are available with binder or...