Membranes for Lateral Flow Tests
UniSart® nitrocellulose membranes have been designed to be the ideal solid phase for Lateral Flow, able to bind high amount of capture reagent and yield a controlled and fast wicking of samples. Developed in the mid–80 for pregnancy testing, more than a billion Lateral Flow Immunoassays are today produced per year. Many markers such as cardiac, cancer, drug abuse and more can be analysed on such a strip. Like an ELISA...
Protein MicroArrays
Protein microarrays (or biochips) are indispensable tools for many proteomic applications and new multi-parameter IVD tests. The UniSart® 3D Nitro slides have been designed to be the best substrate for protein array applications, e.g., direct protein arrays (forward capture protein or antibody assays) and reverse phase protein microarrays (or lysate arrays). The multiplicity of protein spots, displayed on the slide...
Immuno Strips
Line or dot immuno strips are still widely used in IVD tests. Many infectious diseases generate indeed a complex immune response and necessitate checking the patient serum for the presence of several antibodies. Today, the self wetting nitrocellulose membrane is still the best uniform substrate for the binding of these different immuno-dominant antigen proteins. The UniSart® 0.22 μm and 0.45 μm nitrocellulose membranes...
OEM Membranes
Large portfolio of OEM membranes. Choose from microporous membranes and ultrafilters tailored to fulfill your needs. The OEM membranes are crafted on your personal request for applications such as air venting and air filtration, fluid filtration and particle retention as well as fluid sterilising or purification and concentration.