Chromatography Spin Columns
Chromatography spin columns in 0.5 ml and 20 ml volume capacity and 4 to 80 mg binding capacity for protein, DNA and virus purification applications as well as fast and easy fractionation. Available with ion exchange ligands, the spin columns are ready-to-use and cannot run dry by their design. For many protein purification applications, they can replace time-consuming column chromatography. They are based on membrane...
Capsules (Scale Down Devices)
Sartobind® capsules with 4 mm bed height are perfectly suited for applications such as the removal of DNA, viruses, endotoxins and protein contaminants. They are available with ion exchange membranes (Q and S) and salt tolerant membranes (Sartobind STIC®). The void volume optimised capsules with 8 mm bed height are designed first of all for bind & elute applications. They are available with ion exchange membranes (Q...
Vacuum Manifolds
The vacuum manifolds are designed for the operation of Sartobind® 96-well plates consisting of 12 individual 8-strips. The 96-well plates contain Sartobind® membrane adsorbers and are screening tools for chromatography conditions, e.g. within Design of Experiments (DoE) studies. The manifolds are easy to use with quick release fittings and can be run without initial set up time. They can be easily configured for both...
Lab Units (not scalable)
Ready-to-use membrane adsorber units for ion exchange chromatography. Typical applications are the separation and purification of proteins. The units combine the advantages of Sartobind Membrane Adsorbers for ion exchange chromatography and syringe filter design and thus allow for rapid and easy handling of samples.