Microcentrifuges
Microcentrifuges for sedimentation of sensitive materials in micro tubes, microbiological research, biochemistry and micro-hematocrit centrifugations. Depending on the application requirements, uncooled and cooled microcentrifuges and devices with brushless drive motor are available. Microcentrifuges with large displays allow high legibility of the values for speed, relative centrifugal force and running time.
Universal Centrifuges
Universal centrifuges for sedimentation in swing-out-rotors or angle-rotors. Depending on the application, uncooled and cooled universal centrifuges are available. The benchtop centrifuges feature an imbalance switch and a brushless drive or induction drive motor, both nearly maintenance free. The soft-start and soft-stop-mode helps to avoid the mixing of the sediment.
Large-Volume Centrifuges
Large-volume centrifuges for sedimentation in swing-out-rotors or angle-rotors. Benchtop centrifuges with integrated heating device and cooled floor-standing centrifuges are available. The large-volume centrifuges feature a maintenance-free induction drive motor, an imbalance switch and an automatic rotor identification that prevents the rotor from overspeeding. The floor-standing centrifuges stand on movable castors...