UniVessel® SU
The UniVessel® SU is a single-use bioreactor available with a working volume range of 0.6 to 2L. It is assembled, irradiated and shipped ready-to-use. Moreover, it comes with single-use pH and DO sensors that further reduce the preparation time required to an absolute minimum; for more runs with your available lab resources in process validation, process optimisation and process development.
BIOSTAT® CultiBag RM 20 optical
BIOSTAT® CultiBag RM single-use bioreactor for the cultivation of all cell types, including mammalian cells, plant cells, insect cells, stem cells and microbial cells. Application-driven packages are available for culturing from 100 ml to 300 l. BIOSTAT® CultiBag RM is a single-use bioreactor utilising rocking motion agitation with low shear. The feedback control loops using single use sensors for pH and DO, bring new...
SENSOLUX® tray, stand-alone version
Shaker tray SENSOLUX® stand alone version is an intelligent shaker tray with an integrated optical sensor system. It is applied for non-invasive monitoring of the pH value and the dissolved oxygen (DO) saturation during the cultivation of animal and human cells in shaking flasks in early process development.