UniVessel® SU

The UniVessel® SU is a single-use bioreactor available with a working volume range...

The UniVessel® SU is a single-use bioreactor available with a working volume range of 0.6 to 2L. It is assembled, irradiated and shipped ready-to-use. Moreover, it comes with single-use pH and DO sensors that further reduce the preparation time required to an absolute minimum; for more runs with your available lab resources in process validation, process optimisation and process development.

VoluPAC tubes

Disposable spin tubes for the determination of biomass in cell culture...

Disposable spin tubes for the determination of biomass in cell culture suspensions, expressed as packed cell volume (PCV). The VoluPAC tubes provide a fast, easy to use, reproducible and reliable alternative to manual cell counting; 15 times faster and more accurate (margin of error les than 5%).

BIOSTAT® CultiBag RM 20 optical

BIOSTAT® CultiBag RM single-use bioreactor for the cultivation of all cell types,...

BIOSTAT® CultiBag RM single-use bioreactor for the cultivation of all cell types, including mammalian cells, plant cells, insect cells, stem cells and microbial cells. Application-driven packages are available for culturing from 100 ml to 300 l. BIOSTAT® CultiBag RM is a single-use bioreactor utilising rocking motion agitation with low shear. The feedback control loops using single use sensors for pH and DO, bring new...

SENSOLUX® tray, stand-alone version

Shaker tray SENSOLUX® stand alone version is an intelligent shaker tray with an...

Shaker tray SENSOLUX® stand alone version is an intelligent shaker tray with an integrated optical sensor system. It is applied for non-invasive monitoring of the pH value and the dissolved oxygen (DO) saturation during the cultivation of animal and human cells in shaking flasks in early process development.