UniVessel® SU

The UniVessel® SU is a single-use bioreactor available with a working volume range...

The UniVessel® SU is a single-use bioreactor available with a working volume range of 0.6 to 2L. It is assembled, irradiated and shipped ready-to-use. Moreover, it comes with single-use pH and DO sensors that further reduce the preparation time required to an absolute minimum; for more runs with your available lab resources in process validation, process optimisation and process development.

BIOSTAT® CultiBag RM 20 optical

The BIOSTAT® CultiBag RM is a single use bioreactor utilizing rocking motion agita...

The BIOSTAT® CultiBag RM is a single use bioreactor utilizing rocking motion agitation with low shear. The application-driven packages are available for culturing from 100 ml to 300 l. The feedback control loops using single use sensors for pH and DO, bring new levels of confidence to process development. BIOSTAT® CultiBag RM single-use bioreactor for the cultivation of all cell types, including mammalian cells, plant...

Accessories for Sensolux® tray, stand-alone version

SENSOLUX® accessories like clamps, software and barcode scanner enable together wi...

SENSOLUX® accessories like clamps, software and barcode scanner enable together with the intelligent SENSOLUX® tray the non-invasive monitoring the pH value and the dissolved oxygen (DO) saturation during the cultivation of animal and human cells in shake flasks in early process development.