Blotting Membranes

Nitrocellulose blotting membranes for western blotting, DNA blotting as well as dot or slot blots. They are optimally adapted to all protein blotting systems such as electro transfer, semi-dry or simple capillary blotting. A high protein binding capacity is combined with low background due to good blocking possibilities. High membrane stability ensures easy handling of the blotting membrane, even in a wet condition.
  • Optimally suited for dot or slot blot
  • Fast and complete protein transfers
  • Availabe with 0,22 µm and 0,45 µm pore size
  • High surface area
  • High protein binding capacity of > 200 µg/cm² IgG