BIOSTAT® ORB

Orbitally Shaken, 50-200L.

Orbitally Shaken, 50-200L.

UniVessel® SU

The UniVessel® SU is a single-use bioreactor available with a working volume range...

The UniVessel® SU is a single-use bioreactor available with a working volume range of 0.6 to 2L. It is assembled, irradiated and shipped ready-to-use. Moreover, it comes with single-use pH and DO sensors that further reduce the preparation time required to an absolute minimum; for more runs with your available lab resources in process validation, process optimisation and process development.

BIOSTAT® RM

Rocking Motion, 0,1-300L.

Rocking Motion, 0,1-300L.

BIOSTAT® STR

Stirred Bioreactor, 12,5- 1000L.

Stirred Bioreactor, 12,5- 1000L.