Flexboy® Bags
Flexboy® Bags for the preparation, storage and transport of biopharmaceutical solutions, intermediates and final bulk products. They provide a single-use alternative to traditional glass, stainless steel and rigid plastic carboys in a large variety of applications. Flexboy® Bags are available in bag chamber volumes between 5 ml and 50 l. They are supplied sterilised and ready to use. Multiple configurations, including thermoweldable TPE tubing, are provided for maximum process flexibility.
- Multiple manufacturing sites: High security of supply
- 100 % integrity testing of bag and immediate connection: Process safety and integrity
- All connections extensively qualified: Safe and robust
- Full compliance with ISO11137: Highest sterility assurance level
- Standard design: Most designs available from stock