Laboratory Balances

Laboratory balances for professional weighing. Ultra-microbalances, microbalances,...

Laboratory balances for professional weighing. Ultra-microbalances, microbalances, analytical balances, precision balances and gold & carat balances that excel in speed and accuracy and which are manufactured with years of experience in mechatronics.

Pipette Calibration

For pipette calibration, Sartorius offers fast, user-friendly and portable...

For pipette calibration, Sartorius offers fast, user-friendly and portable solutions. Our equipment provides the best features for accurate gravimetric testing of any pipette size. They help ensure the integrity of your data by enabling you to perform regular pipette tests and calibration, the basic steps for monitoring the accuracy of single-channel and multi-channel pipettes. We also supply calibration software for...

Membrane Chromatography

Chromatography devices such as spin columns, capsules, multiwell plates and...

Chromatography devices such as spin columns, capsules, multiwell plates and strips, vacuum manifolds and membranes. Typical applications are concentration, purification and desalting of peptides, polishing, flow-to-waste and analyte collection, protein purification and sample preparation. Chromatography devices with ion exchange, metal chelate, Protein A and G, Anti-HSA and C18 matrices offer a comprehensive portfolio...

Shakers | Incubators

Laboratory benchtop and incubation shakers, CO2 incubators and incubation hoods...

Laboratory benchtop and incubation shakers, CO2 incubators and incubation hoods for the cultivation of bacteria, yeast, plant, insect and mammalian cell cultures and for the agitation or mixing of samples. Sartorius Stedim Biotech offers shakers and incubators for all purposes. Together with a broad range of accessories the ideal combination can easily be selected.

Centrifuges

Centrifuges for applications such as cell harvest and sedimentation as well as...

Centrifuges for applications such as cell harvest and sedimentation as well as pelleting or density graduation. Depending on the individual requirements a wide range of volumes and types is available. Choose between microcentrifuges, universal centrifuges, large volume centrifuges or clinical centrifuges and rely on Sartorius' years of experience in the manufacturing of centrifugation devices.

Diagnostic Membranes & Arrays

Rapid diagnostic tests are sustaining a rapid growth as they become a major...

Rapid diagnostic tests are sustaining a rapid growth as they become a major segment in the Point of Care IVD (In Vitro Diagnostic) world market. Two formats using microporous membranes are the most common in IVD devices: The Lateral flow strip and the immunoblot strip. Though, due to its simplicity, the lateral flow format is from far the most popular. Sartorius has developed special nitrocellulose membranes which are...

Mass Comparators & Metrology

Manual and electronic mass comparators with automatic load alternator for...

Manual and electronic mass comparators with automatic load alternator for determination of differences in mass and for calibration of mass standards and weights.

Paint Mixing Systems

Sartorius offers the widest array of equipment solutions for the entire...

Sartorius offers the widest array of equipment solutions for the entire paint-mixing sector - from simple weighing and dispensing systems to scales for spot repairs in the refinishing sector, all the way to complex, network-capable weighing systems.

Lab Water Systems

Lab water systems are suited for routine applications like washing or flushing of...

Lab water systems are suited for routine applications like washing or flushing of laboratory equpiment as well as for critical applications that require ultrapure water. They also can be utilised for atomic absorption, ion chromatography or the preparation of buffers, media and reagents. The lab water systems split into type I or type II ultra pure water systems, reverse osmosis systems and water softening systems so...

Filters

Lab filters for various applications. Reliable removal of microorganisms and...

Lab filters for various applications. Reliable removal of microorganisms and particles from liquids with syringe filters and vacuum filters, ready-to-use and reusable pressure driven filters, membrane and depth filters with different materials or air|gas filters for sterile venting and gas filtration. Profit by Sartorius Stedim Biotech's years of experience in filter manufacturing.

Microbiology Products

Microbiology products for microbial enumeration, air monitoring and sterility...

Microbiology products for microbial enumeration, air monitoring and sterility testing: membranes, single use devices and instruments for microbial enumeration by the membrane filtration method, instruments and disposable plates for sampling of airborne microorganisms as well as disposable closed systems for the compendial sterility testing and PCR-based tests for Mycoplasma contamination control represent a broad range...

Cell Culture Disposables

Cell culture disposables for cell cultivation and cell monitoring in laboratory...

Cell culture disposables for cell cultivation and cell monitoring in laboratory scale. For applications in early process development the shaker trays are optimally suited. The production of monoclonal antibodies is perfectly opreated with our two-compartment bioreactors.

Moisture Analysers

Moisture analysers for at-line | online use in the laboratory. Non-destructive...

Moisture analysers for at-line | online use in the laboratory. Non-destructive measurement, determining moisture content without regular wet chemistry. Hence Sartorius moisture analysers offer a fast alternative to the oven dryer.

Blotting Membranes

Nitrocellulose blotting membranes for western blotting, DNA blotting as well as...

Nitrocellulose blotting membranes for western blotting, DNA blotting as well as dot or slot blots. They are optimally adapted to all protein blotting systems such as electro transfer, semi-dry or simple capillary blotting. A high protein binding capacity is combined with low background due to good blocking possibilities. High membrane stability ensures easy handling of the blotting membrane, even in a wet condition.

...

Weights | Weight Sets

Accurate metrological weights and weight sets with nominal mass values from 1 mg...

Accurate metrological weights and weight sets with nominal mass values from 1 mg to 1,000 kg. Choose between wire weights and knob weights, as well as leaf weights, cylindrical weights and block shaped weights. Sartorius weights and weight sets feature a DAkkS certificate (Deutsche Akkreditierungsstelle) and comply with the International Recommendation OIML-R111.

Pipettes | Pipette Tips

Electronic pipettes, mechanical pipettes and disposable pipette tips from...

Electronic pipettes, mechanical pipettes and disposable pipette tips from Sartorius Biohit offer innovative and sophisticated liquid handling solutions. Precise and accurate pipetting of samples and reagents is of utmost importance for achieving reliable analytical results. Our pipettes, pipette tips and automated liquid handling systems provide unbeatable safety, accuracy and ergonomics for all kind of laboratory...

Ultrafiltration Devices

Ultrafiltration devices for concentration and buffer exchange / desalting of...

Ultrafiltration devices for concentration and buffer exchange / desalting of proteins, DNA, viruses and other biological samples in laboratory scale from 0.1 ml to 5 l sample volume. All product groups have unique features and operation modes to be optimally equipped for the sample processing in their volume range. Choose between centrifugal, pressure-driven, and crossflow units as well as a choice of different...

Bioreactors | Fermentors

Sartorius Stedim Biotech supplies the widest range of bioreactors and fermentors...

Sartorius Stedim Biotech supplies the widest range of bioreactors and fermentors for lab, pilot and process scale applications. The BIOSTAT® product series includes single-use as well as autoclavable and in-situ sterilisable systems.

Homogenisers

Homogenisers for laboratory use such as ultra sonic homogenisers, ballmills,...

Homogenisers for laboratory use such as ultra sonic homogenisers, ballmills, potter or manual homogenisers. They can be used as methods not involving the use of enzymes for the analysis of RNA, DNA, proteins or lipids when sample material has to be disrupted or homogenised to release these substances from the sample material.

Electrochemical Analysis

The equipment for electrochemical analysis includes pH-meters, pH-electrodes,...

The equipment for electrochemical analysis includes pH-meters, pH-electrodes, pH-papers as well as conductivity meters and conductivity measuring cells. Sartorius offers intelligent meters with great precision and convenience for pH, ion activity and conductivity measurement in the laboratory. Hence the whole range of equipment for electrochemical analysis gets covered.

Virus Purification Kits

Adenovirus and lentivirus purification kits utilise membrane adsorber technology...

Adenovirus and lentivirus purification kits utilise membrane adsorber technology for fast and safe virus purifcation in the volume range from 20 ml to 1,000 ml. The ready to use purification kits contain all buffers and devices needed for quantitative yield virus purification in only a few hours.

OEM Weigh Cells

For both lab and process applications, Sartorius will engineer OEM weigh cells and...

For both lab and process applications, Sartorius will engineer OEM weigh cells and load cells as solutions for integration of a force or weighing sensor into your plant equipment or machine. Sartorius offers weigh cells featuring electromagnetic force compensation, strain-gauge type load cells and electronic modules that can be installed in or connected to other equipment requiring a weighing function in order to be...