X-Ray Inspection System: Dyxim-FB Series

X-Ray Inspection System: Dyxim-FB Series

The vertical-beam systems of the Dyxim FB series are used to inspect products in cartons, plastic bags and metallized foil and of loose goods.
  • Detection of contaminants such as metal, glass, stones, bones and special plastics (PVC)
  • Verification of product count and missing components
  • Verification of fill levels
  • Verification of product dimensions and volume
  • Verification of the product weight and voids in product
  • Low and High Power configuration
  • Easy installation, intuitive and user friendly handling
  • Optional remote control access
  • Statistical registration of production data
  • Integration in existing transport systems
  • High reliability, minimal maintenance

Description

X-Ray inspection systems of the Dyxim FB-series are used to inspect products in cartons, plastic bags, metalized foils and bulk products. The Dyxim FB-series is able to detect metal, glass, bones, ceramics and special plastics (PVC). It is available in different versions such as FB 40, FB 80, FB 120 and FB 160.

It is easy to fit each x-ray inspection system of the Dyxim series into an existent architecture. It is also possible to adapt them to new products in a short time and without high complexity.

Brochure

Catalogue