As a total solution provider Sartorius merges one of the broadest portfolios of single-use components, hybrid or traditional stainless steel systems and services. Our integrated solutions cover fermentation and filtration as well as purification and fluid management.
Modular system of Weighing platforms for sophisticated weighing tasks.Resolution...
Modular system of Weighing platforms for sophisticated weighing tasks.Resolution 3,000 e or 2 x 3,000 e, accuracy class III, verified for legal metrology; 15,000 d or 30,000 d for non-verified versions.Weighing range 3 up to 3,000 kg.
High-resolution digital weighing platforms for use in EX zones. Readability: 3,000...
High-resolution digital weighing platforms for use in EX zones. Readability: 3,000 e or 2 x 3,000 e (verifiable) or 15,000 d or 30,000 d (not for legal metrology). Weighing capacity: 0.62 to 300 kg. IP54 protected.
Midrics weighing platforms: 13 sizes, approved for Ex-zones 2 and 22. Resolution:...
Midrics weighing platforms: 13 sizes, approved for Ex-zones 2 and 22. Resolution: 3,000 e or 2 x 3,000 e (verifiable), 15,000 d (not for legal metrology). Weighing range: 3 to 300. IP protection IP67/IP68 (stainless steel) or IP65 (painted).
Weighing platforms in 13 sizes, approved for use in EX zones 2 and 22. Readability...
Weighing platforms in 13 sizes, approved for use in EX zones 2 and 22. Readability 3,000 e or 2 x 3,000 e (class III) or 15,000 d or 30,000 d (not for legal metrology). Weighing capacity 3 to 3,000 kg. IP68 and IP69K protected.
Modular floor scale system with IP protection rate IP65 or IP68.Resolution: 1 x...
Modular floor scale system with IP protection rate IP65 or IP68.Resolution: 1 x 3,000 e or 2 x 3,000 e (verified for legal metrology), 15,000 d or 30,000 d for non-verified versions.Weighing range: 150 up to 3000 kg
Pallet scales in various designs with IP protection rate IP68 (stainless steel) or...
Pallet scales in various designs with IP protection rate IP68 (stainless steel) or IP65 (galvanized)Resolution: 1x3,000 e or 2x3,000 e (verified for legal metrology;) 15,000 d or 30,000 d for non-verified versions Weighing range: 300 up to 3,000 kg
Digital high-resolution weighing plattforms with IP protection rate...
Digital high-resolution weighing plattforms with IP protection rate IP54.Resolution: 1 x 3,000 e or 2 x 3,000 e (verified for legal metrology;) 15,000 d or 30,000 d for non-verified versionsWeighing range: 0.62 up to 300 kg
Stainless steel flat-bed scales for use in EX zones. Readability: 3,000 e or 2 x...
Stainless steel flat-bed scales for use in EX zones. Readability: 3,000 e or 2 x 3,000 e (verifiable) or 15,000 d or 30,000 d (not for legal metrology). Weighing capacity: 150 kg to 3,000 kg. IP68 protected.
Intrinsically safe stainless steel pallet scales for use in EX zones. Readability:...
Intrinsically safe stainless steel pallet scales for use in EX zones. Readability: 3,000 e or 2 x 3,000 e (verifiable) or 15,000 d or 30,000 d (not for legal metrology). Weighing capacity 300 kg to 3,000 kg. IP protection rating IP68.