As a total solution provider Sartorius merges one of the broadest portfolios of single-use components, hybrid or traditional stainless steel systems and services. Our integrated solutions cover fermentation and filtration as well as purification and fluid management.
Programmable stainless steel terminal for complex weighing tasks.Connection to:...
Programmable stainless steel terminal for complex weighing tasks.Connection to: all Sartorius scales/platforms/load cells IP protection rate: IP30 (IP69K as option)
Stainless steel indicators for simple weighing tasks or standard applications in 2...
Stainless steel indicators for simple weighing tasks or standard applications in 2 different versions.Max. readability: 15.000 digitsIP protection rate: IP65