As a total solution provider Sartorius merges one of the broadest portfolios of single-use components, hybrid or traditional stainless steel systems and services. Our integrated solutions cover fermentation and filtration as well as purification and fluid management.
The simple load cell transmitter for evaluating the weighing data from hopper...
The simple load cell transmitter for evaluating the weighing data from hopper scales. The DIN rail-mounting and front operating display simplify installation.
The compact process field bus transmitter for particularly easy connection of tank...
The compact process field bus transmitter for particularly easy connection of tank or hopper scales to PLC over Profibus or analog 0/4-20mA output connection. The configuration tool saves all the data on a PC and enables fast calibration.
The analog load cell transmitter for tank scales, container scales and hopper...
The analog load cell transmitter for tank scales, container scales and hopper weighers. Models equipped with intrinsically safe load cells can also be used in Ex applications. Installation is available as 19" system or in IP65 housing.
The digital load cell transmitter for instrumentation of tank scales, container...
The digital load cell transmitter for instrumentation of tank scales, container scales and silo scales. The transmitter is equipped with intrinsically safe load cell for Ex applications.
The Ethernet transmitter for connecting container scales to PC systems. The use of...
The Ethernet transmitter for connecting container scales to PC systems. The use of standard browser technology facilitates easy configuration over Ethernet TCP/IP. Process connection over Profibus or DeviceNet is also possible.
The analog load cell transmitter for tank scales, container scales and hopper...
The analog load cell transmitter for tank scales, container scales and hopper weighers. The devices are DIN rail-mounted. Compact power supply and load cell connection units can be added.