Process Indicator X3

The process indicator for platform and tank and hopper scales as well as...

The process indicator for platform and tank and hopper scales as well as weighbridges. Simple configuration over Ethernet TCP/IP or using the front panel keypad ensures fast installation. Variety of interfaces, including fieldbuses, available.

Digital Weighing Indicator MP 30

The digital process indicator is required for evaluation of weighing signals. The...

The digital process indicator is required for evaluation of weighing signals. The display and keys are designed for easy operation. On-site installation is possible. The compact housing saves space.

Process Indicator X1

The X1 Process Indicator has been designed for industrial use specially for...

The X1 Process Indicator has been designed for industrial use specially for weighing silos, platforms or for vehicle scales.