Premium Metal Detector Vistus®
With Vistus® , Sartorius is setting new standards in user friendliness and performance power. Thanks to the use of high-quality components and an enormously wide range of frequencies, the Vistus® series delivers maximum detection performance and reliability.- Multifrequency settings in a range from 60 to 1,000 kHz
- Versions with reduced metal-free zone
- IP65 protection standard; IP69k optional
- Up to 200 product memory locations
- Can be used at ambient temperatures from -10 to +55°C
- Up to 4 metal detectors can be operated using just one touch screen terminal
- 5.7“ color touch screen enables password-protected access to be configured
- Automatic log-in using a fingerprint sensor
- TCP/IP, RS232, RS422, CANbus, fieldbus and Profibus ports
- UL/CSA approvals
- Optional Atex22 version available
Description
The latest development in metal detection technology, Vistus®, provides a winning combination of maximum performance and a truly impressive number of options and standard features:
Brochure
-
BRO-Vistus-e.pdf (1.416 KB)