Checkweigher and Metal Detector CoSYNUS

Checkweigher and Metal Detector CoSYNUS

Combined metal detector and checkweigher.
The operator can configure and control two instruments in one interface quickly and easily.
The newest model in the SYNUS® checkweigher family.
  • Weighing systems: 1.0 kg, 2.0 kg, 5.0 kg or 7.0 kg
  • Display scale divisions 0.1 g to 1g
  • Max. throughput 200pcs/min
  • 3 display and control units: 6.4" TFT, 10.4" TFT or 15" TFT with touch screen
  • Aperture width of the coils for metal detection: 225, 275 or 375 mm
  • Aperture height of the coil for metal detection: working height 110 max.

Description

CoSYNUS is a member of the SYNUS checkweigher family and combines the electronics of a metal detector with our well-known checkweighing technology. Operation of the metal detector is fully integrated in the familiar user interface of the field-tested SYNUS checkweigher.

Customers who already have a SYNUS checkweigher can upgrade to the CoSYNUS easily and economically.

Brochure

Catalogue