Platform Load Cell MP 70
The MP 70 Platform Weigh Cell is made completely from aluminum, is available in a load range from 5 kg to 40 kg and platform sizes up to 350 mm x 350 mm.It is specially designed for integration into bench top scales, counting scales and checkweighers.
Protection class IP67
- Aluminium alloy construction
- Compatible with other sources
- Low profile type
- Platform size 350 mm x 350 mm
- Approved according to OIML R60
- Protection class IP67
Description
Types:
MP 70/5 kg C3MR
MP 70/10 kg C3MR
MP 70/20 kg C3MR
MP 70/30 kg C3MR
MP 70/40 kg C3MR
Brochure
-
BRO-Meteor-e.pdf (1.734 KB)
-
BRO-Tank_Hopper_Weighing-e.pdf (2.854 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
Datasheet
-
DS-MP70-e.pdf (76 KB)


