Digital Weighbridge Load Cell Pendeo® Truck
The digital Pendeo® Truck load cell is the optimal solution for weighbridges. Its takes the performance of our products to the next level and makes the setup, calibration and operation of weighing systems now even easier and more reliable.- Ideally suited to use in weighbridges
- Standardized, maintenance-free, extremely compact design
- Extremely robust design in hermetically sealed stainless steel housing
- Special strain-gauge technology for significantly improved lightning protection
- High overload range (up to 150 %)
- 100 % compatible with PR 6221
- Reaches stability quickly which ensures short weighing times
- High EMC compatibility (10 V/m)
- Suitable for use in ATEX zone 2/22
- Additional reliability thanks to diagnostic function
Description
Weighbridges with intelligent Weighing Technology. The digital Pendeo® Truck load cell is the optimal solution for weighbridges. Its takes the performance of our products to the next level and makes the setup, calibration and operation of weighing systems now even easier and more reliable.
For this reason the PR 6224 expand the Sartorius productfamilie with unique features:
Brochure
-
BRO-Pendeo_Truck-e.pdf (1.392 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
Datasheet
-
DS-PR6224-e.pdf (646 KB)