PR 6130/08, PR 6130/04N, 64S, 68S, PR 6135(A), 6136(A) Cable junction boxes, Extension cable
The cable junction boxes are the best solution for connecting load cell and extension cables. The stainless steel versions may be used in highly corrosive zones as well as in the extremely clean areas of the pharmaceutical industry. The extension cables bridge the distance between cable junction box and the weighing electronics and are developed for the special requirements of weighing in industrial areas.
PR 6143, PR 6145 Compact Mounting Kits for PR 6201 load cells
The Sartorius PR 6143 / 6145 is the ideal mounting kit for the PR 6201 load cell family from 500kg up to 50t. Due to its compact and robust construction, the MiniFLEXLOCK finds wide application in hoppers, silos, tanks and cranes in many branches of industry. The PR 6143 / 6145 offers the complete solution for problem-free, secure and accurate installation of a load cell.