As a total solution provider Sartorius merges one of the broadest portfolios of single-use components, hybrid or traditional stainless steel systems and services. Our integrated solutions cover fermentation and filtration as well as purification and fluid management.
Intrinsically safe stainless steel indicators for use in hazardous areas, with integrated A/D converter. Max. readability: 31.250 digits.IP protection rate: IP67
For use in Zones 1,2 (explosive gases) and Zones 20, 21, 22 (explosive dusts)
Allows analogue Sartorius platforms Combics-Ex, max. 2 IS-X precision platforms and load cells with suitablespecifications to be connected in Zone 1, 21, 20
Verifiable class III, IIII
Connection of a wireless Ex barcode scanner and a WLAN Client for mobile solutions
Interface solutions for analogue output 4-20mA and Profibus DP
up to 2 Ex-devices can be powered through a configurable power supply
Very easy to read, user friendly, plaint-text, straight forward display
Networking up to 8 indicators
Suitable for: mounting on a bench, attaching to floor stand or columns, mounting on a wall or installation in switchboard cabinet
Customized printout configuration possible (e.g. barcode, variable font sizes, add graphics…)
also useable with explosion-protected rechargeable battery pack
For use with filling options "Basic" (H3) and "Plus" (H4) (automatically one-component filling)
2 data interfaces as standard (1xRS232, 1x RS232, RS422, RS485 selectable by software)