Industrial Scales Economy Ex Stainless Steel
Intrinsically safe scales in stainless steel for use in hazardous areas with high IP protection rating. Readability 0.2 up to 200 g. Weighing range 3 up to 3000 kg.- Completely made of stainless steel, rough contstruction
- IP Protection: Platform: IP67 / Display unit: IP65
- 1 RS232 data output as standard, optional RS422
- Platform options for Load plate material, lifting device
- Power supply for installation inside or outside hazardous areas has to be ordered separately
Description
Intrinsically safe industrial scale in stainless steel for weighing ranges of 0.1 g up to 3 t with a resolution of 15,000d (intervals). These industrial scales feature 11 different load plate dimensions, high IP Protection and various options.
Europe (ATEX): II 2 GD EEx ib IIB T4 T155°C
The power supply for this scales series has to be ordered separately! (please see accessories)
Order Number: EC1XS...
Brochure
-
BRO-Economy-Ex-e.pdf (697 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
-
BRO-Ex_ATEX-Category3-e.pdf (2.721 KB)
-
BRO-Ex_ATEX-Dust_Explosion_Protection-e.pdf (2.729 KB)
-
BRO-Ex_ATEX-Risk_Assessment-e.pdf (124 KB)
-
BRO-EX-brief-e.pdf (927 KB)
Datasheet
-
DS-EC1XS-e.pdf (337 KB)
Manual
-
MAN-EC1XS_Inst-p.pdf (2.558 KB)
-
MAN-EC1XS-e.pdf (1.189 KB)
Equipment
Cables
Column
Pit-frame
Software
| YSC02 | SartoCollect Software | on request |
Mechanical accessories
| YBP03CIS | Base for floor-mtd. column, stainless steel | on request |
Roller conveyor
Power supply
| YRB02LD | Battery charger for YRB02-X | on request |
Switch
| YPE05-X | Foot switch, hazardous area | on request |