Industrial Scales Factory FC-Ex

Intrinsically safe, high-resolution industrial scales. Available for Ex-zone 1 and...

Intrinsically safe, high-resolution industrial scales. Available for Ex-zone 1 and 2. Readability 0.001 to 2 g. Weighing range 0.62 to 300 kg.

Industrial Scales Economy Ex Stainless Steel

Intrinsically safe scales in stainless steel for use in hazardous areas with high...

Intrinsically safe scales in stainless steel for use in hazardous areas with high IP protection rating. Readability 0.2 up to 200 g. Weighing range 3 up to 3000 kg.

Industrial Scales Economy EB-Ex

Affordable and reliable standard scales for use in hazardous areas. With...

Affordable and reliable standard scales for use in hazardous areas. With "weighing" function and one additional application program.Readability 0.2 up to 5 g. Weighing range 6 up to 150 kg.