Miras® Platform Scale

Bench and platform scale series in 3 platform sizes with an array of features to meet the majority of user requirements in industrial sectors.
Readability 0.5 g to 20 g. Weighing capac. from 6 kg to 300 kg.
  • Large 25 mm LCD display with backlighting
  • Display resolution up to 15,000 d
  • Selectable weighing unit: Kg, g, Lb, oz ,t, pcs
  • Rugged design, ideal for tough industrial environments
  • Platform: mild steel painted, Load plate: stainless steel, Indicator: ABS plastic housing
  • CE compliance
  • Checkweighing
  • Counting
  • gross/net toggling