Average Weight Control Terminal Combics 3

Average Weight Control Terminal Combics 3

Industrial terminal with integrated program for prepackage control in a scales network with Sartorius ProControl for Windows to be completed by an industrial weighing platform.
  • Compact solution for networking with Ethernet TCP/IP (with cabling or WLAN)
  • Made consequently from highly alloyed stainless steel with high protection rating
  • For average weight control and attribute testing
  • For a wide range of weight ranges and resolutions
  • Fully graphical dot-matrix display 20 mm, 7-segment for weight readouts with status indicators, bar graph, backlit
  • Numeric and alphanumeric input via ABC keyboard just as known from mobile phones
  • 5 soft keys, big backlit graphic display for the indication of the weight value and application data
  • Integrated application software for average weight control and attribute testing in combination with the central system SPCfWin
  • One line in the display is reserved for indication of user prompts and calculated results
  • Network connection via Ethernet TCP/IP network also WLAN-tested
  • Integrated analogue-/digital converter for the connection of analogue platforms
  • Digital interface for the connection of a digital platform or compact scale and/or a protocol printer
  • Connection of the barcode reader YBR03FC

Description

Weighing indicator with integrated software package Average Weight Control as terminal in Sartorius ProControl for Windows Network systems. Can be connected to digital weighing platforms of the series Sartorius IS, strain gauge platforms of the series Sartorius SEP or CAP or for the combination with Sartorius compact balances/scales and dynamic checkweighers.

Combination with Combics Indicator and Industrial Scales and options

  • H6 Software FPK Terminal
  • B9 Internal Ethernet Interface module for Unicom 10/100Mbit TCP/IP
  • M39 Ethernet Connecting cable with PG cable gland and RJ45 male connector, 7m length

More information

Contact

Share