Industrial Scales Combics

Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1...

Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1 g to 3 t (not in legal metrology). Weighing range 3 kg up to 3000 kg.

WK weighing module

Standardized and modular quality assurance system that delivers incomparable value...

Standardized and modular quality assurance system that delivers incomparable value for money. Weighing capacity up to 120 kg; belt speed up to 60 m/min (approximately 200 ft/min).

Industrial Scales Signum®

Industrial scales for sophisticated weighing tasks, extremely rugged and...

Industrial scales for sophisticated weighing tasks, extremely rugged and resistant. For Ex-zones 2 and 22. IP65 protected.Readability 0.001 g to 20 g. Weighing capacity 0.6 kg to 65 kg.

Miras® Platform Scale

Bench and platform scale series in 3 platform sizes with an array of features to...

Bench and platform scale series in 3 platform sizes with an array of features to meet the majority of user requirements in industrial sectors.Readability 0.5 g to 20 g. Weighing capac. from 6 kg to 300 kg.

Industrial Scales Midrics®

Industrial scales for simple weighing tasks with integrated application programs....

Industrial scales for simple weighing tasks with integrated application programs. Modular design, 2 indicator models, 13 platform sizes. Weighing range 3 kg to 3000 kg. Readability 0.2 to 200 g.

Average Weight Control Terminal Combics 3

Industrial terminal with integrated program for prepackage control in a scales...

Industrial terminal with integrated program for prepackage control in a scales network with Sartorius ProControl for Windows to be completed by an industrial weighing platform.