Beltweigher Weighbridge
The weighbridges are combined with Sartorius weighing electronics for continuous measurement of the volume and quantities of pourable products transported by a conveyor belt.- Rugged design
- Integrated DMS load cell
- Throughput rate from 100 kg/h up to 25,000 t/h
Description
The weighing bridges serving in conjunction with Sartorius weighing electronics, continuously measures the flow rate and quantity of bulk material on belt conveyors. An internal checking weight guarantees a simple controlling and calibration of the system.