Batch Controller ProBatch+

Batch Controller ProBatch+

Batch controlling enables management of data on raw materials and recipes and serves as a central operating station for dosing applications to implement automatic processes.
  • Open batch system for X-Family and other PLC controllers, such as Siemens S7.
  • Simple, user-friendly operation with clear process information.
  • Material management with stock monitoring and tracking.
  • Integrated script language for customer specific process requirements.
  • Connection of controllers in accordance with Batch Standard ANSI/ISA S88.01 via OPC.
  • Production and batch reports in addition to consumption quantity lists.

Description

The Sartorius ProBatch+ for Windows Recipe and Production Management System is used to carry out batch-oriented production processes. Product profile The ProBatch+ recipe and production - management system is powerful software for the operation, supervision and control of batch applications with X-Family and other PLC controllers. ProBatch+ offers the user both efficient management of original raw material and recipe data, based on a database, and a clear presentation of the running process, which enable all batch procedures to be monitored and controlled easily. Simple applications with just a single automatic balance and also larger process automation tasks with up to 16 production lines operating in parallel and with up to 16 automatic balances can be achieved. All balances run in parallel and can be operated and supervised simultaneously. Thereby the X-Family batch controllers guarantee the highest precision and reliability in the process.

Brochure

Datasheet

More information

Contact

Share