Batch Controller ProBatch+

Batch controlling enables management of data on raw materials and recipes and...

Batch controlling enables management of data on raw materials and recipes and serves as a central operating station for dosing applications to implement automatic processes.

System Controller X5

System controllers ensure unbeatable functionality and flexibility. The right...

System controllers ensure unbeatable functionality and flexibility. The right application programs for a number of uses; applications can be programmed for tailored solutions. For EX zones 2 and 22.

Process Controller X4

Process controller for tank and hopper scales in industrial processes. Can be...

Process controller for tank and hopper scales in industrial processes. Can be programmed for inDIVidual tasks. A variety of options expands its flexibility. The compact housing makes it ideal for installation in a control cabinet.

Weighing Terminal Combics Pro

Programmable stainless steel terminal for complex weighing tasks.Connection to:...

Programmable stainless steel terminal for complex weighing tasks.Connection to: all Sartorius scales/platforms/load cells IP protection rate: IP30 (IP69K as option)

System Controller X6

The system controller enables a variety of applications and a high degree of...

The system controller enables a variety of applications and a high degree of flexibility. Programmable for tailored solutions. Practical, built-in keyboard in the classic 19-inch housing.