Batching | Filling Systems
Sartorius batching solutions include electronic weighing and control systems with integrated batch-processing features and software tools, for control of automatic batching, manual additions and other production steps. The design and performance is based on the sector-specific requirements of the process-oriented industry. Modular equipment and adaptable process components enable integrated batching solutions for the...
X-Ray Inspection Systems
Sartorius X-Ray inspection systems work to a very high level of accuracy and can detect various contaminants, such as metals, glas, stones, etc. Sartorius X-Ray inspection systems detect contaminated products and discharge them safely. Both processes are carried out automatically and are documented so that the data is available in the long term for the statistical evaluation of the control process. This ensures...
Weighing Platforms | Floor Scales
From the compact basic model for benchtop scales to rugged floor scales and pallet scales, from high-resolution digital weighing platforms to pharmaceutical-grade flat-bed scales – you name it. As weight sensors, the Sartorius platforms are flexible for use with other products ranging from stand-alone weighing workstations to process equipment configurations connected to transmission or control systems.
From the compact...
Process Transmitter
Process transmitters from Sartorius form the backbone of process automation. They combine especially high accuracy with exceptional reliability. The huge selection of designs and versions facilitate their integration into your process world.
Process transmitters from Sartorius form the backbone of process automation. They combine especially high accuracy with exceptional reliability. The huge selection of designs and...
Checkweighers
Checkweighers from Sartorius can assure and optimize the specified weight of your products. The checkweigher's high accuracy and maximum throughput allow optimal sorting, classification, completeness checking and optimization of nominal quantities filled.
Checkweighers from Sartorius can assure and optimize the specified weight of your products. The checkweigher's high accuracy and maximum throughput allow optimal...
Beltweighers
Beltweighers featuring throughputs ranging from 100 kg to 25,000 t per hour. The beltweighers enable reliable monitoring of conveyed bulk-material quantities. Flexible product range for almost all common belt widths.
Beltweighers featuring throughputs ranging from 100 kg to 25,000 t per hour. The beltweighers enable reliable monitoring of conveyed bulk-material quantities. Flexible product range for almost all common...
Process Indicators
Sartorius process indicators are ideal supplements to conventional visualization in operation and control centers. They provide an immediate overview of the process status both on-site and installed in a control panel.
Sartorius process indicators are ideal supplements to conventional visualization in operation and control centers. They provide an immediate overview of the process status both on-site and installed in a...
Software Tools
Our software and hardware tools cover all requirements for connecting and networking scales, analysers and sensors. Sartorius PC data interfaces offer a wide range of software modules to connect nearly any measuring equipment with a serial interface via networks to QA systems or even to customer-specific database systems.
Metal Detectors
Sartorius Metal detectors support seamless quality control, secure production processes and above all protection for consumers by shipping flawless products – your processes must satisfy these requirements 100% every day. Of special concern here are metal contaminations in products. According to HACCP regulations, control points must be set up to check products for foreign contaminants. This enables you to take...
Hazardous Area (EX) Scales
Explosion protected weighing equipment from Sartorius meets the market requirements in compliance with the provisions governing the most diverse types of explosion protection. The intrinsically safe explosion-protected scales combine the best accuracy and filter algorithms for reliable weighing data with unique functionality and operator convenience. Also availabe in stainless steel for use in hazardous areas with high...