Single-Use Bioprocess Bags

Single-use bio process bags for the preparation, storage and transport of...

Single-use bio process bags for the preparation, storage and transport of biopharmaceutical solutions, intermediates and final bulk products. Also available is a complete range of aseptic transfer bags for the aseptic transfer of components into clean rooms, isolators or RABS and for contained transfer of potent powders. Single-use bio process bags from Sartorius Stedim Biotech provide a disposable alternative to...

Aseptic Transfer Systems

Aseptic transfer systems for the secure transfer of fluids, components and...

Aseptic transfer systems for the secure transfer of fluids, components and powders. Sartorius Stedim Biotech offers reliable single-use bags, aseptic ports and equipment for isolators, RABS and cleanrooms. The aseptic transfer systems are suitable for upstream and downstream as well as aseptic processing applications.

Containers

The storage & shipping tanks split into two sections, the containers and rack...

The storage & shipping tanks split into two sections, the containers and rack systems and the drug delivery systems. Containers and rack systems are available for the storage and processing of biopharmaceutical fluids, fluid management control in the biopharmaceutical process or the secure and convenient shipment of sterile bulk pharmaceutical fluids. The drug delivery systems are ready to use and amongst others...

Tubing | Dis-/Connectors

Process transfer systems & connectors for fast and reliable sterile connections |...

Process transfer systems & connectors for fast and reliable sterile connections | disconnections and sterile fluid transfer between two separate, pre-sterilised components in biopharmaceutical process operations.

Mixing Systems

Process mixing systems for the efficient mixing of powders, suspensions, solutions...

Process mixing systems for the efficient mixing of powders, suspensions, solutions or emulsions. Our advanced drive units generate the levitation and rotation of the impeller without surface contact. Even volume measurement along with our single-use mixing systems is possible.

Freeze & Thaw Systems

The freeze & thaw systems consist of bags and containers for freeze and thaw...

The freeze & thaw systems consist of bags and containers for freeze and thaw processes of biopharmaceuticals in manufacturing and process development or in commercially available equipment such as laboratory freezers, walk-in freezers, cold rooms or temperature controlled cabinets.