Liquid Filters

Liquid filters in several designs. Choose between sterile filters, prefilters, and...

Liquid filters in several designs. Choose between sterile filters, prefilters, and membrane filters. Our filter capsules and filter cartridges are suitable for several applications from screening in cell harvest and clarification to bioburden and particle reduction. Sartorius liquid filters are the product of choice for branches such as the pharma or food and beverage industry.

Filter Integrity Testing

Filter integrity testing is an essential procedure to detect defective filter cart...

Filter integrity testing is an essential procedure to detect defective filter cartridges and to avoid their use in the process. The Sartocheck® family offers solutions for all customer needs. Different devices and a comprehensive accessory package allow highest flexibility in filter integrity testing.

Air | Gas Filters

Air | gas filters for sterile venting and gas applications. Choose between sterile...

Air | gas filters for sterile venting and gas applications. Choose between sterile filters, prefilters and membrane filters. Sartorius air | gas filters are suitable for the sterile venting of autoclaves and filling equipment etc. Another typical application is the sterile filtration of fermenter and bioreactor inlet and outlet gasses.

OEM Membranes

Rapid diagnostic tests are sustaining a rapid growth as they become a major segmen...

Rapid diagnostic tests are sustaining a rapid growth as they become a major segment in the Point of Care IVD (In Vitro Diagnostic) world market. Two formats using microporous membranes are the most common in IVD devices: The Lateral flow strip and the immunoblot strip. Though, due to its simplicity, the lateral flow format is from far the most popular. Sartorius has developed special nitrocellulose membranes which are...

Filter Housings

Sanitary stainless steel filter housings are specifically designed for liquid and ...

Sanitary stainless steel filter housings are specifically designed for liquid and air | gas filtration applications of the bio-pharmaceutical industry. Typical application areas for stainless steel housings include bioreactors, autoclaves, freeze dryers and process tanks.