Blotting Membranes

Nitrocellulose blotting membranes for western blotting, DNA blotting as well as do...

Nitrocellulose blotting membranes for western blotting, DNA blotting as well as dot or slot blots. They are optimally adapted to all protein blotting systems such as electro transfer, semi-dry or simple capillary blotting. A high protein binding capacity is combined with low background due to good blocking possibilities. High membrane stability ensures easy handling of the blotting membrane, even in a wet condition.

...

Membrane Chromatography

Chromatography devices such as spin columns, capsules, multiwell plates and strips...

Chromatography devices such as spin columns, capsules, multiwell plates and strips, vacuum manifolds and membranes. Typical applications are concentration, purification and desalting of peptides, polishing, flow-to-waste and analyte collection, protein purification and sample preparation. Chromatography devices with ion exchange, metal chelate, Protein A and G, Anti-HSA and C18 matrices offer a comprehensive portfolio...

Ultrafiltration

Ultrafiltration devices for concentration and buffer exchange / desalting of prote...

Ultrafiltration devices for concentration and buffer exchange / desalting of proteins, DNA, viruses and other biological samples in laboratory scale from 0.1 ml to 5 l sample volume. All product groups have unique features and operation modes to be optimally equipped for the sample processing in their volume range. Choose between centrifugal, pressure-driven, and crossflow units as well as a choice of different...

Virus Purification Kits

Adenovirus and lentivirus purification kits utilise membrane adsorber technology f...

Adenovirus and lentivirus purification kits utilise membrane adsorber technology for fast and safe virus purifcation in the volume range from 20 ml to 1,000 ml. The ready to use purification kits contain all buffers and devices needed for quantitative yield virus purification in only a few hours.

Filters

Lab filters for various applications. Reliable removal of microorganisms and parti...

Lab filters for various applications. Reliable removal of microorganisms and particles from liquids with syringe filters and vacuum filters, ready-to-use and reusable pressure driven filters, membrane and depth filters with different materials or air|gas filters for sterile venting and gas filtration. Profit by Sartorius Stedim Biotech's years of experience in filter manufacturing.

Diagnostic Membranes & Arrays

Rapid diagnostic tests are sustaining a rapid growth as they become a major segmen...

Rapid diagnostic tests are sustaining a rapid growth as they become a major segment in the Point of Care IVD (In Vitro Diagnostic) world market. Two formats using microporous membranes are the most common in IVD devices: The Lateral flow strip and the immunoblot strip. Though, due to its simplicity, the lateral flow format is from far the most popular. Sartorius has developed special nitrocellulose membranes which are...