Hand Homogenisers

Hand homogenisers for sample preparation, e.g. for disruption of tissues or cells...

Hand homogenisers for sample preparation, e.g. for disruption of tissues or cells of different origin, such as tisssue culture cells, biopsies from spleen, liver, lung or muscle. Even plant tissues can be treated. The classical Dounce type hand homogenisers have a spheric plunger and are available with wide or narrow gap. The Eppendorf vial-shaped manual homogeniser is used for more specific applications.

Shakers | Incubators

Laboratory benchtop and incubation shakers, CO2 incubators and incubation hoods...

Laboratory benchtop and incubation shakers, CO2 incubators and incubation hoods for the cultivation of bacteria, yeast, plant, insect and mammalian cell cultures and for the agitation or mixing of samples. Sartorius Stedim Biotech offers shakers and incubators for all purposes. Together with a broad range of accessories the ideal combination can easily be selected.

Bioreactors | Fermentors

Sartorius Stedim Biotech supplies the widest range of bioreactors and fermentors...

Sartorius Stedim Biotech supplies the widest range of bioreactors and fermentors for lab, pilot and process scale applications. The BIOSTAT® product series includes single-use as well as autoclavable and in-situ sterilisable systems.

Centrifuges

Centrifuges for applications such as cell harvest and sedimentation as well as...

Centrifuges for applications such as cell harvest and sedimentation as well as pelleting or density graduation. Depending on the individual requirements a wide range of volumes and types is available. Choose between microcentrifuges, universal centrifuges, large volume centrifuges or clinical centrifuges and rely on Sartorius' years of experience in the manufacturing of centrifugation devices.

Cell Culture Disposables

Cell culture disposables for cell cultivation and cell monitoring in laboratory...

Cell culture disposables for cell cultivation and cell monitoring in laboratory scale. For applications in early process development the shaker trays are optimally suited. The production of monoclonal antibodies is perfectly opreated with our two-compartment bioreactors.