Sterile Tubing Connectors

The sterile tube connectors are available as fully automated devices or as single ...

The sterile tube connectors are available as fully automated devices or as single use sterile connectors. Single-use sterile connectors allow fast and reliable connections between two process components in a sterile or non sterile environment. The fully automated devices enable connecting thermoplastic tubing, such as C-Flex®, Sanipure® and Pharmed®, in a sterile welding operation.

Tubing

Sartorius Stedim Biotech TuFlux SIL is a highly resistant platinum cured silicone ...

Sartorius Stedim Biotech TuFlux SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.

Sterile Tubing Disconnectors

The sterile tube disconnectors are available as a fully automated device with the ...

The sterile tube disconnectors are available as a fully automated device with the BioSealer® or as single-use sterile disconnectors with the Clipster® aseptic disconnector. The single-use sterile disconnectors allow fast and safe disconnections of a transfer line made of silicone or thermoplastic tubing, in a sterile or non-sterile environment. The fully automated device enables disconnecting thermoplastic tubing, such...

Transfer Sets

The single-use transfer lines offer a range of aseptic transfer ports for the secu...

The single-use transfer lines offer a range of aseptic transfer ports for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area in isolators, RABS and cleanrooms or allow aseptic liquid transfer between two areas with different containment classifications.