| Name | Order Number | Volume | Filter | Tubing | Price | |
|---|---|---|---|---|---|
| Scalable Flexel® 3D BagFXB112850 | 5 l | No | Silicone tubes | on request | |
| Scalable Flexel® 3D BagFXB112852 | 10 l | No | Silicone tubes | on request | |
| Scalable Flexel® 3D BagFXB112853 | 20 l | No | Silicone tubes | on request |
| Name | Order Number | Volume | Filter | Tubing | Price | |
|---|---|---|---|---|---|
| Scalable Flexel® 3D BagFXB112850 | 5 l | No | Silicone tubes | on request | |
| Scalable Flexel® 3D BagFXB112852 | 10 l | No | Silicone tubes | on request | |
| Scalable Flexel® 3D BagFXB112853 | 20 l | No | Silicone tubes | on request |