Flexel® Liners for LevMixer®

Flexel® Liners for LevMixer® for media and buffer preperation, open tank mixing or media and buffer storage. They contain a magnetic impeller assembly positioned for maximum flexibility and performance. The Flexel® Liners for LevMixer® can be ordered from 50 l to 1,000 l with silicone and C-flex tubing or without tubing.
  • Standard Flexel® Liners for LevMixer® design: Most designs are available from stock
  • Full compliance with ISO11137: Highest sterility assurance level
  • Various bag volumes: High flexibility
  • All connections extensively qualified: Safe and robust
  • Multiple manufacturing sites: High security of supply