Flexel® Drum Bags and Liners for LevMixer®

Flexel® Bags for LevMixer® (for Palletank® or for Drum) are suited for applications such as media and buffer preparation, product formulation| reformulation, viral inactivation or the dissolution of powders. They contain a magnetic impeller assembly positioned for maximum flexibility and performance. The unique sided K-weld design of the Flexel® Bags for LevMixer® simplifies the installation and facilitates the unfolding and folding of the bag during filling and draining operations.
  • Side K-Welds on Flexel® Bags for LevMixer®: Easy installation, inflation and walk away filling process
  • PE impeller protection Triclamp cap: Prevents film damage during packaging & transport, offers large diameter port for powder transfer
  • Standard Flexel® Bags for LevMixer® design: Most designs are available from stock
  • Full compliance with ISO11137: Highest sterility assurance level
  • Various bag volumes: High flexibility
  • All connections extensively qualified: Safe and robust
  • Multiple manufacturing sites: High security of supply