| Name | Order Number |
Volume | Filter | Tubing |
Price |
|
| Flexel® 3D Bag for Palletank®FXB103341
|
100 l | No | Silicone tubes |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB103364
|
200 l | No | Silicone tubes |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB103376
|
500 l | No | Silicone tubes |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB103426
|
1.000 l | No | Silicone tubes |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110925
|
100 l | No | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110927
|
200 l | No | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110929
|
500 l | No | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110930
|
1.000 l | No | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110962
|
100 l | 0.2 µm | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110964
|
200 l | 0.2 µm | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110966
|
500 l | 0.2 µm | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110967
|
1.000 l | 0.2 µm | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110975
|
100 l | 0.1 µm | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110976
|
200 l | 0.1 µm | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110977
|
500 l | 0.1 µm | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB110978
|
1.000 l | 0.1 µm | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB111153
|
1.000 l | 0.2 µm high flow | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB111154
|
1.000 l | 0.1 µm high flow | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB111157
|
1.000 l | No | Silicone + Clear C-Flex® 374 |
on request
|
|
| Flexel® 3D Bag for Palletank®FXB113153
|
50 l | No | Silicone + Clear C-Flex® 374 |
on request
|
|